??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24321.0580 Tubular Handle
HELP_VARIABLE
Company
Halder
Description
EH 24321. - Tubular Handles
Bill of material
24321.0580 Tubular Handle
BESTNR
Ref. No.
24321.0580
AUS
Version
black
D1
30 mm
L1
±0.25
350 mm
A
17 mm
B1
27 mm
B2
51 mm
B3
68 mm
D2
M 8 mm
H1
51 mm
H2
68 mm
H3
min.
15 mm
L2
367 mm
G
Weight
511 g
Embedded user actions